2D LiDAR sensors
LD-PeCo

Innovative people counting for better building automation

Your Benefits

  • Time-of-flight technology guarantees high count quality and reliability
  • Due to its large range, installation on an existing ceiling or doorway is simple
  • Large passage widths generally require only one sensor, reducing installation time and overall costs

Overview

Innovative people counting for better building automation

The LD-PeCo is based on proven time-of-flight technology from SICK. An invisible double laser curtain detects persons walking through it. The direction of passage is determined, allowing unambiguous numbers to be provided. The LD-PeCo is easy to install, offers accurate counting and is maintenance-free. Unlike conventional counting technology, counting of persons with the LD-PeCo is possible at very high mounting positions. Fixed structures within the counting area can be blanked. In contrast to camera technology, the number results are not impaired by external factors, large numbers of people, or shaded areas in the field of view.

At a glance
  • Simultaneous counting of incoming and outgoing people
  • Able to use with large passage widths
  • High mounting heights possible

Technical overview

 
  • Technical data overview
    Field of applicationOutdoor / Indoor
    Aperture angle90°
    Operating range2.5 m ... 15 m
    Max. range with 10 % reflectivity15 m / 5.5 m
    Scanning frequency10 Hz
    HeatingYes
    Ambient operating temperature

    –25 °C ... +50 °C 1)

    0 °C ... +40 °C

    Serial (RS-422)
    Ethernet
    CAN bus
    PROFIBUS DP
    PROFINET
    DeviceNet
    Weight8.5 kg / 6 kg
    • 1) Below 0 °C with heating operating, warm-up time approx. 90 minutes at –25 °C.
All technical data can be found accompanying the individual product

Downloads