Contact
Feedback

Locking the protective door cover

The rugged TR10 Lock safety locking device locks the protective door cover and therefore ensures that the planing machine cannot be interfered with during the machine process. Thanks to the RFID technology, which assists with monitoring the actuator, the safety locking device offers a high level of manipulation protection. Additionally, locking device monitoring meets the requirements of PL e (EN ISO 13849), which guarantees the highest degree of safety for the planing and profiling machine.

  • Following product families can be used
    Product family TR10 Lock
    Tried-and-tested safety with advanced features – safety locking device with RFID monitoring
    • PL e for door and locking monitoring (EN ISO 13849)
    • 1,690 N locking force
    • RFID actuator with low or high coding level (EN ISO 14119)
    • Enclosure rating IP 67, IP 69K
    • Power to lock or power to release variants
    • Reliable series connection of safety outputs (OSSDs)
    • Four actuation directions
    • Flexi-Loop-ready
TOP