Contact
Feedback

Detection of wanes

Thanks to the latest CMOS receiver technology, the OD1000 displacement measurement sensor precisely measures the cross-section profile of the board, regardless of the brightness and color of the surface material. This allows the position of the wane to be determined precisely and the wooden board to be trimmed in the downstream multi-blade circular saw.

  • Following product families can be used
    Product family OD1000
    The solution for precise measurement over long distances
    • Large measuring range of up to 1 m
    • Simple setting via OLED display or SOPAS configuration software
    • Standalone device without external amplifier unit
    • Rugged metal housing
    • Adjustable analog output (mA/V) and push-pull digital output with IO-Link
    • Precise measurement regardless of color or surface
    • Versatile mounting possibilities
TOP