Contact
Feedback

Hazardous area protection with safety laser scanners

The S3000 safety laser scanner protects the hazardous area in front of a tire vulcanizing machine. Four simultaneous protective fields are available in conjunction with the Flexi Soft safety controller. This allows one safety laser scanner to monitor four hazardous areas at the same time. Thanks to the two upstream protective fields in front of a machine, the movement of the automatic handling units are stopped by the outer field and the movement of the upper part of the mold is stopped by the inner protective field. Productivity increases as a result because processes are able to run independently of one another.

  • Following product families can be used
    Functional Safety Services from SICK – for safe and more productive tire manufacturing
    • Protection compliant with standards EN 16474 and GB30474
    • Custom-made solution including hardware and engineering
    • Engineering documentation with SICK VERIFIED SAFETY quality seal
    • Loading area protected by a safety laser scanner with intelligent evaluation of protective fields
    • Protection of rear area can be adapted flexibly
    • Commissioning and acceptance (optional)
    Product family Flexi Soft
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Product family S3000 Standard
    Economical yet reliable
    • 4 m, 5.5 m or 7 m protective field range
    • 1 field set
    • Configuration memory integrated in the system plug
    • Interface (EFI) for reliable SICK device communication
    • Selectable resolution for hand, leg or body detection
    • Simultaneous monitoring of up to 4 protective fields
    • Contour as reference for vertical applications
    • Integrated external device monitoring (EDM)
TOP