Contact
Feedback

Identification of trays in vertical storage systems

In vertical storage systems, all trays are inscribed with an individual bar code. They ensure reliable identification when removing goods from the warehouse. The fixed mount bar code scanners needed for this process can be quickly and easily integrated into the control.

  • Following product families can be used
    The network professional
    • Straightforward PROFINET connection
    • Minimal cabling complexity thanks to line and ring topologies
    • PROFINET with integrated switch (Dual Port)
    • Optimal reading field for intralogistics applications
    • Compact design
    • USB interface or microSD memory card
    • Adjustable scanning frequency of up to 1,000 scans per second
    Powerful scanner – flexible use
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
TOP