Contact
Feedback

Detection of trays in vertical storage systems

Inductive proximity sensors are used to check the presence of trays. Among others, they are characterized by precise switching points, high availability and long service life and therefore reliably satisfy the requirements of this application.

  • Following product families can be used
    Sensor for area monitoring: small, simple, cost-effective
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
TOP