Contact
Feedback

Speed measurement on the tote shuttle

The incremental encoder supplies the value for controlling the positioning speed, acceleration, and delay. With its high resolution and repeatability, the encoder ensures that the positioning of the shuttle can be executed with precision.

  • Following product families can be used
    Product family DBS36 Core
    The MultiFit Incremental Encoder
    • Connection with universal cable outlet
    • Designs with blind hollow shaft or face mount flange with solid shaft
    • Face mount flange with 6 mounting hole patterns and servo groove
    • Hollow shaft with universal stator coupling
    • Compact housing diameter of 37 mm with compact construction depth,
    • Electrical interfaces: TTL/RS-422, HTL/push pull and Open Collector NPN
    • Number of lines: 10 to 2,500
    • Temperature range: –20 °C ... +85 °C
    • Enclosure rating: IP 65
TOP