Contact
Feedback

Monitoring of the maintenance opening

A maintenance opening is located on the tote shuttle. Inductive proximity sensors monitor whether this maintenance opening is closed. Thanks to the extremely compact design of the reliable, long-lasting sensors, the machine design itself faces almost no restrictions, even in applications where space is at a premium.

  • Following product families can be used
    Product family IQV
    Flat rectangular housings for use in industrial environments
    • Types: 20 mm x 32 mm x 8 mm or 25 mm x 50 mm x 10 mm
    • Extended sensing ranges: 5 mm to 7 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +70 °C
    • Metal housing, plastic sensing face
    • Flat housing made of robust metal
    Product family IQM
    Rectangular miniature sensors for use in industrial environments
    • Types: 8 mm x 16 mm x 4 mm or 10 mm x 30 mm x 6 mm
    • Extended sensing ranges: 1.5 mm to 3 mm
    • Electrical configuration: DC 3-wire
    • Enclosure rating: IP 67
    • Temperature range: –20 °C to +70 °C
    • Plastic housing
    • Flat, space-saving and light design
TOP