Contact
Feedback

Verifying the loading height on the load-carrying equipment

Before the pallet is finally put into storage, a photoelectric retro-reflective sensor checks whether the load height exceeds the maximum permissible height for the allocated storage area. The sensor is characterized by a high level of resistance to vibrations and immunity to contamination.

  • Following product families can be used
    Product family G10
    Powerful detection, smart installation - down to the last detail
    • Long sensing ranges: 1,200 mm with background suppression; 15 m on PL80A reflector
    • PinPoint LED with bright and precise light spot
    • Small housing design
    • 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
    • Rugged sensor housing with metal-reinforced holes for assembly
    • Q-Lock assembly system for mounting the sensor within a few seconds
    Product family MLG-2 Prime
    Configure measurement tasks with ease via the display
    • High-resolution light grid: with beam separation of 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
    • Available with three push-pull switching outputs or two analog outputs
    • Display configuration with selected, pre-programmed measuring functions
    • Monitoring height up to 3.2 m
    • Operating range up to 8.5 m
    • Optical synchronization of sender and receiver
    • Cloning function via IO-Link
    • Temperature range from –30 °C to +55 °C
TOP