Contact
Feedback

Multiple depth scanning for flexible storage in racks

The mid range distance sensor Dx35 detects the occupation status of the shelf. During the process, different distance values are output via analog output or IO-Link, which is advantageous in that changes to the storage and retrieval system can be transmitted remotely to all devices.

  • Following product families can be used
    Product family Dx35
    Larger than life performance – flexible measurement and detection up to 35 m
    • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
    • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
    • Devices with analog and digital output, or just switching
    • Infrared or red emitted light in laser class 1 or 2
    • Repeatability: 0.5 mm to 5 mm
    • Compact housing size
    • IO-Link
TOP