Contact
Feedback

Empty bay detection in the case of identical pallet types

If just one type of pallet is being stored one or two units deep, a photoelectric proximity sensor uses one or two switching points to check whether the allocated storage area is free. The sensor is characterized by a large sensing range, low black/white shift and immunity to reflection.

  • Following product families can be used
    Product family Dx35
    Larger than life performance – flexible measurement and detection up to 35 m
    • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
    • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
    • Devices with analog and digital output, or just switching
    • Infrared or red emitted light in laser class 1 or 2
    • Repeatability: 0.5 mm to 5 mm
    • Compact housing size
    • IO-Link
  • Following products can be used
    1065661
    Dx50-2
    Mid range distance sensors
    • Measuring range: 200 mm ... 30,000 mm, 90 % remission, 18 % remission, 6 % remission
    • Response time: 0.83 ms ... 75 ms, 0.83 ms / 3.33 ms / 8.33 ms / 25 ms / 75 ms
    • Type of analog output: Power output, voltage output
    • Number of digital outputs: 1 ... 2
    • Type of digital outputs: Push-pull: PNP/NPN
    • Communication interface: IO-Link
    • Light source: Laser, red
    • Laser class: 2 (IEC 60825-1:2014, EN 60825-1:2014)
    • Details
    • Compare now
    1068975
    Dx50-2
    Mid range distance sensors
    • Measuring range: 200 mm ... 30,000 mm, 90 % remission, 18 % remission, 6 % remission
    • Response time: 0.83 ms ... 75 ms, 0.83 ms / 3.33 ms / 8.33 ms / 25 ms / 75 ms
    • Type of analog output: Power output, voltage output
    • Number of digital outputs: 1 ... 2
    • Type of digital outputs: Push-pull: PNP/NPN
    • Communication interface: IO-Link, Wireless LAN
    • Light source: Laser, red
    • Laser class: 2 (IEC 60825-1:2014, EN 60825-1:2014)
    • Details
    • Compare now
    1075271
    Dx50-2
    Mid range distance sensors
    • Measuring range: 200 mm ... 30,000 mm, 90 % remission, 18 % remission, 6 % remission
    • Response time: 1.67 ms ... 150 ms, 1.67 ms / 6.67 ms / 16.67ms / 50 ms / 150 ms
    • Type of analog output: Power output, voltage output
    • Number of digital outputs: 1 ... 2
    • Type of digital outputs: Push-pull: PNP/NPN
    • Communication interface: IO-Link
    • Light source: Laser, red
    • Laser class: 1 (IEC 60825-1:2014, EN 60825-1:2014)
    • Details
    • Compare now
    6048067
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048065
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048061
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048066
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048068
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048062
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048063
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048064
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048071
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048070
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048072
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048069
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
TOP