Contact
Feedback

Empty bay detection in the case of different pallet types

In cases where different types of pallets are being stored, the number of possible checking points increases. A compact laser scanner uses area scanning to check whether the storage area is free. The scanners include intelligent field evaluation, allow for low mounting positions and provide low operating costs.

  • Following products can be used
    1067299
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080181
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
    • Details
    • Compare now
    1063467
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1067919
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1062219
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1069933
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: Open wires (2.0 m)
    • Details
    • Compare now
    1069932
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: Open wires (2.0 m)
    • Details
    • Compare now
    1052627
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1056550
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1062221
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1067917
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
TOP