Contact
Feedback

Safe SILCL3 PLe positioning of the driving unit

With the certified Safe Linear Positioning safety system positions and speeds of highly dynamic stacker cranes are detected and analyzed in constant cycles by the safety control (according to DIN EN 528:2009-02 - Safety requirements for rail dependent storage and retrieval equipment) and by using a bar code tape. Therefore sections can be defined where the driving unit is only allowed to move with reliably reduced speed to prevent accidents.

  • Following product families can be used
    Product family Safe Linear Positioning
    Safe position monitoring over large distances made easy
    • Certified up to SILCL3 (EN 62061), PL e (EN ISO 13849-1)
    • Slip-free thanks to camera-supported absolute positioning
    • Drive safety functions (SLS, SLP, SCA, SS1, SS2)
    • Position resolution: 0.01 mm or 0.1 mm
    • Additional sensors and signals unnecessary
    • Extendable system
TOP