Contact
Feedback

Positioning the z axis of the belt traction conveyor

When it comes to the insertion depth, accurate measurements are crucial. A reliable absolute encoder on the belt drive with a high resolution and excellent repeatability ensures precision. The availability of most common communication protocols make integration into the control architecture a breeze.

  • Following product families can be used
    Product family A3M60 PROFIBUS
    Compact, robust, powerful
    • Rugged absolute multiturn encoder with up to 31 bits (14-bit singleturn and 17-bit multiturn)
    • Face mount flange, servo flange or blind hollow shaft
    • Compact design (<70 mm)
    • Integrated PROFIBUS interface with DP V0, V1, and V2 functionality (depending on type)
    • Connectivity: 3 x M12 male connector
    • Protection class up to IP67
    • Operating temperature: –30 to +80 °C (depending on type)
TOP