Contact
Feedback

Picking check

The compact smart light grids use ultra-bright LEDs to signal to the order picker whether he or she has removed goods from the correct tote. Optical synchronization and a teach-in function allow the devices to work with a plug-and-play concept. Slim and flat variants offer maximum flexibility.

  • Following product families can be used
    Product family SLG
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
TOP