Contact
Feedback

Lifting and tilting motion control at the picking station

Reliable inductive proximity sensors in rectangular housings provide the control for the lifting and tipping units along with information on the current position. An increased switching distance and flexible mounting options allow for greater flexibility in machine design. LEDs located on the corners of the housing make it easy to diagnose sensor status.

  • Following product families can be used
    Product family IQB
    Small rectangular housings for use in industrial environments
    • Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
    • Extended sensing ranges: 2 mm to 8 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68
    • Temperature range: –25 °C to +75 °C
    • Tough VISTAL™ housing
    • Small version with 270° output state display
TOP