Contact
Feedback

Access protection without muting

The pallet storage unit is a hazardous area. For this reason, it is necessary to provide protective measures for accessing it. Thanks to intelligent evaluation algorithms, the safety light curtains that are arranged horizontally at the height of the pallets are able to detect pallets and allow them to pass without the need for additional muting sensors.

  • Following product families can be used
    Product family C4000 Palletizer
    Innovative muting alternative for access protection
    • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
    • Self-teaching, dynamic blanking for detection of goods and pallets
    • Direction detection
    • Multiple sampling
    • Reduced resolution
    • Muting alternative
    • Beam coding
    • Object gap suppression
TOP