Contact
Feedback

Access protection at the pallet storage unit

The vertically arranged deTec4 Core safety light curtain provides access protection at the rear. The innovative mounting systems minimize mounting costs. Protection with no blind zones, integrated LED displays, diagnostics functions, and automatic distance measurement allow for low cost and reliable commissioning.

  • Following products can be used
    1211469
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211475
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211471
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211476
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211473
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211478
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211480
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211482
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211484
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211488
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211486
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211450
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211490
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211462
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211492
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211494
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211496
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211501
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211503
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211499
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211505
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211507
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211498
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211509
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211511
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211472
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211513
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211470
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211474
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211515
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211479
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211477
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211489
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211481
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211487
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211483
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211485
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211491
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211463
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211464
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211497
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211493
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211495
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211516
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211500
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211502
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211504
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211506
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211510
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211508
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211512
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211514
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063362
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063363
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063365
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063364
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063366
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063368
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063367
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063371
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063369
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063370
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063372
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063373
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063375
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063374
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063376
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063379
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063377
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063378
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063380
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063381
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063383
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063382
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063385
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063384
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063386
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1063387
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
TOP