Contact
Feedback

Hazardous area protection and collision avoidance measurement on overhead conveyors

The safety laser scanner with 270° scanning angle protection is used on suspended conveyors for protecting the hazardous area, and also for distance measurement between the suspended conveyors moving on very tight radii. Warning fields and protective fields are switched dynamically.

  • Following product families can be used
    Product family S300 Expert
    Flexible and pioneering – for challenging applications
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scan angle
    • 16 switchable field sets
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Incremental encoder inputs for speed-dependent field switching
    • Extended measured data output via RS-422 with landmark recognition
    Product family S300 Professional
    High-performance – the right protection for any speed
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scan angle
    • 8 switchable field sets
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Incremental encoder inputs for speed-dependent field switching
    • Measured data output via RS-422
    Product family S300 Advanced
    Optimize production processes safely
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scanning angle
    • 4 switchable field sets
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Measured data output via RS-422
    • Contour as reference for vertical applications
TOP