Contact
Feedback

Electrical overhead conveyors: accident prevention

The S300 safety laser scanner protects persons who cross the path of the Telpher line. It also determines the distance between the suspended vehicles in order to prevent collisions. Its scanning angle of 270° means that even curves of 180° pose no problem. If a person or object is in the hazardous area, the S300 ensures that the Telpher conveyor reduces speed and, if necessary, stops. Separation of the vehicles is also kept reliably under control via the warning field function, and the warning and protective fields are switched according to the speed and the course of the conveyor.

  • Following product families can be used
    Product family S300 Expert
    Flexible and pioneering – for challenging applications
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scan angle
    • 16 switchable field sets
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Incremental encoder inputs for speed-dependent field switching
    • Extended measured data output via RS-422 with landmark recognition
    Product family S300 Professional
    High-performance – the right protection for any speed
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scan angle
    • 8 switchable field sets
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Incremental encoder inputs for speed-dependent field switching
    • Measured data output via RS-422
TOP