Contact
Feedback

Distance monitoring and collision avoidance for electrical overhead conveyors

Dx35 or Dx50 mid range distance sensors ensure the correct separation between the suspended vehicles: collision prevention. The devices have two switching points that can be assigned particular distances. The suspension vehicle switches to low speed when Switching Point 1 is reached, and is stopped at Switching Point 2.

  • Following product families can be used
    Product family Dx35
    Larger than life performance – flexible measurement and detection up to 35 m
    • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
    • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
    • Devices with analog and digital output, or just switching
    • Infrared or red emitted light in laser class 1 or 2
    • Repeatability: 0.5 mm to 5 mm
    • Compact housing size
    • IO-Link
    Product family Dx50
    Measuring distances – reliable, precise and versatile
    • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
    • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
    • Different performance levels depending on the product and laser class
    • Various interfaces: Digital, analog or serial
    • Display with intuitive and consistent operating concept
    • Rugged zinc die cast housing
    • Wide operating temperature range from –30 °C to +65 °C
TOP