Contact
Feedback

Protecting

Entry and exit in cold stores is managed by a C4000 Cold Store safety light curtain, a Flexi controller (muting system), and a WS/WE18-3. This system also controls the opening of the doors into the other storage area. For personal safety, an S3000 Cold Store safety laser scanner is mounted on the vehicle.

  • Following product families can be used
    Product family S3000 Cold Store
    Reliable safety for tough requirements in cold storage
    • Designed and certified for temperatures down to –30 °C
    • Modified housing with integrated temperature controller
    • IP 67 enclosure rating
    • 7 m protective field range
    • 4 switchable field sets
    • Interface (EFI) for reliable SICK device communication
    • Selectable resolution for hand, leg or body detection
    • Contour as reference for vertical applications
    Product family Flexi Classic
    Efficient and easy-to-use safety controller
    • Rotary switch for easy function adjustment
    • Modular extension possible
    • Direct wiring for all types of sensors
    • Logic functions: AND, OR, muting, bypass, reset, EDM
    • Integration into all common fieldbuses
    • Integration of the Flexi Loop safe sensor cascade
    • Special muting modules are able to meet all the requirements of a demanding muting application
    Product family W18-3
    Reliable object detection for demanding applications
    • Best-in-class optical performance due to superior OES technology
    • Autocollimation optics
    • Background suppression with second sender LED
    • Slim, durable plastic housing
    • Operation via double teach-in pushbutton or potentiometer
    • Wide variety of options for operation, connection, and optics
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization
    Product family C4000 Micro Cold Store
    Cold Store safety light curtain – the alternative for arctic temperatures
    • Type 4 (IEC 61496), PL e (EN ISO 13849)
    • Enclosure ratings IP 67, IP 66 and IP 65 with integrated heating (230 V AC)
    • Ambient operating temperature down to –30 °C
    • Protective field height up to 1200 mm
    • Compact design in 50-mm acrylic tube
    • Comprised of resistant materials: stainless steel end caps, PMMA tube, PVC connecting cable
TOP