Contact
Feedback

Camera-based object identification from several sides

The ICR89x scalable track and trace system permits omnidirectional reading of codes on sorter systems. Three high-resolution cameras of the ICR89x System cover up to five sides. The system is suitable for 1D codes, 2D codes and ZIP codes as well as for image acquisition for optical character recognition (OCR) and video coding (VC). The system is characterized by excellent read rates, even in the case of partially damaged codes and poor quality labels. Software Package Analytics also supplies valuable data for calculating trends and high-resolution images and videos.

  • Following product families can be used
    Faster. More reliable. More brilliant.
    • Dual-line CMOS sensor for maximum bar code and OCR read rates
    • Maximum scanning frequency up to 30 kHz for high-resolution images (200 dpi) at up to 3.8 m/s
    • Large reading field of up to 1,200 mm
    • Ability to read all common 1D and 2D codes and postal codes
    • Five image output channels for OCR, video coding, archiving, and diagnostics
    • Parameter cloning for all components
    • Intelligent control standby mode
    • Industrial design – an external PC is not required
    Logistics monitoring and diagnostics – make better decisions...faster
    • Reliable aggregation and visualization of SICK sensor data
    • Modern, responsive user interface accessible on multiple form factors
    • Data Analysis Package based on time, read-rates and barcode type
    • Easy installation and configuration
    • Time limited license for evaluation

    Efficient sorting of objects at the highest conveyor speeds

    • 8/12 k quad-line sensor
    • Linux-based software platform
    • Ethernet-based code data transmission to the SIM2000 controller
    • Integrated computing power to support the latest vision applications
    • MTBF 120,000 h

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP