Web and position detection for paper rolls

It is necessary to detect the position of the paper rolls over the entire production process and measure the path traveled. Accuracy and immunity against external influences are special characteristics of the OLM100 linear measurement sensor. Mounted in the underfloor conveyor system, it becomes practically invisible and does not interfere at any point in the production process.

  • Following product families can be used
    • Highly accurate camera-based bar code positioning system
    • Traversing speeds of up to 4 m/s can be achieved
    • Wear and maintenance-free thanks to camera technology
    • Adjustable resolution as low as 0.1 mm
    • Precise positioning up to 10,000 m
    • Compact, extremely rugged magnesium housing
    • Wide range of interfaces: SSI, RS-422, RS-485, and CANopen
    • Wide operating temperature range from –30 °C to +60 °C