Contact
Feedback

Stack positioning

OD Value or Dx50 distance sensors continuously measure the side position of the paper stack while it is moving into the target position. The Ax20 analog array sensor can measure the height of the stack. If the height of the paper stack is to be detected at only one point, W9-3, W12-3 or W18-3 small photoelectric sensors that supply a digital switching signal provide the optimal solution.

  • Following product families can be used
    Product family W9
    High-performance in rugged VISTAL® housing
    • Rugged VISTAL™ housing
    • PinPoint LED or laser
    • Photoelectric proximity sensor with sensing range of up to 800 mm
    • Photoelectric retro-reflective sensors with autocollimation optics
    • Through-beam photoelectric sensors with sensing ranges of up to 60 m
    • SIRIC technology
    • Connections: M8 and M12 male connector, cable as well as cable with male connector
    • M3 and M4 hole pattern
    Product family OD Value
    Simply accurate measurement
    • Several measurement ranges from 26 mm ... 34 mm to 100 mm ... 500 mm
    • CMOS receiving element for measurement independent of surface
    • Easy, LED-based user and teach-in concept
    • Wide range of models and a wide range of standard interfaces
    • Laser technology for precise measurement of very small objects
    • Compact stand-alone device
    • Excellent price-performance ratio
    Product family Dx50
    Measuring distances – reliable, precise and versatile
    • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
    • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
    • Different performance levels depending on the product and laser class
    • Various interfaces: Digital, analog or serial
    • Display with intuitive and consistent operating concept
    • Rugged zinc die cast housing
    • Wide operating temperature range from –30 °C to +65 °C
    Product family Ax20
    Ax20 array sensors for edge and diameter detection solutions
    • Proximity contrast line sensor in a compact housing
    • Application-specific sensor functions
    • Detect position of edge of material
    • Diameter, width and gap detection of different objects
    • Very high reproducibility of 0.03 mm
    • Large measurement range: 30 mm
    • Visible white LED light spot to enable accurate alignment
    • Simple setup, no teach-in necessary
    Product family W18-3
    Reliable object detection for demanding applications
    • Best-in-class optical performance due to superior OES technology
    • Autocollimation optics
    • Background suppression with second sender LED
    • Slim, durable plastic housing
    • Operation via double teach-in pushbutton or potentiometer
    • Wide variety of options for operation, connection, and optics
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization
    Product family W12-3
    Rugged metal housing provides exceptional performance in demanding applications
    • Best-in-class optical performance due to superior OES technology
    • Autocollimation with retro-reflective sensors
    • Background and foreground suppression with second emitter LED on proximity sensors
    • Highly visible, precise light spot and high-energy IR transmitters
    • Rugged die-cast zinc housing, optional with Teflon® coating
    • Mounting options with through holes, base blind holes, oblong through holes and dovetail
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
TOP