Contact
Feedback

Sheet presence and punch monitoring

WT4-3, WT9-3, WT12-3 or WT18-3 miniature or small photoelectric sensors reliably detect the presence of the punched sheets, regardless of color. WL12-3 small photoelectric sensors below the sheet check whether the punched edges are cut off accurately and have dropped down.

  • Following product families can be used
    Product family W9
    High-performance in rugged VISTAL® housing
    • Rugged VISTAL™ housing
    • PinPoint LED or laser
    • Photoelectric proximity sensor with sensing range of up to 800 mm
    • Photoelectric retro-reflective sensors with autocollimation optics
    • Through-beam photoelectric sensors with sensing ranges of up to 60 m
    • SIRIC technology
    • Connections: M8 and M12 male connector, cable as well as cable with male connector
    • M3 and M4 hole pattern
    Product family W18-3
    Reliable object detection for demanding applications
    • Best-in-class optical performance due to superior OES technology
    • Autocollimation optics
    • Background suppression with second sender LED
    • Slim, durable plastic housing
    • Operation via double teach-in pushbutton or potentiometer
    • Wide variety of options for operation, connection, and optics
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization
    Product family W12-3
    Rugged metal housing provides exceptional performance in demanding applications
    • Best-in-class optical performance due to superior OES technology
    • Autocollimation with retro-reflective sensors
    • Background and foreground suppression with second emitter LED on proximity sensors
    • Highly visible, precise light spot and high-energy IR transmitters
    • Rugged die-cast zinc housing, optional with Teflon® coating
    • Mounting options with through holes, base blind holes, oblong through holes and dovetail
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
    Product family W4-3
    Best-in-class sensing performance in a miniature housing
    • Best background suppression sensor in its class
    • Universal use of PinPoint technology in all models
    • BGS proximity sensor with laser-like light spot for precise detection tasks
    • Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
    • Flexible sensor settings, monitoring, advanced diagnostics, and display thanks to IO-Link
TOP