Contact
Feedback

Hazardous point protection for cutting machines

The miniTwin safety light curtain has no blind zone and offers new safety potential, while replacing a mechanical protective hood. The easy-to-configure Flexi Classic safety controller allows connection of safety components to deactivate the machine in the event of a hazard.

  • Following product families can be used
    Product family Flexi Classic
    Efficient and easy-to-use safety controller
    • Rotary switch for easy function adjustment
    • Modular extension possible
    • Direct wiring for all types of sensors
    • Logic functions: AND, OR, muting, bypass, reset, EDM
    • Integration into all common fieldbuses
    • Integration of the Flexi Loop safe series connection
    • Special muting modules are able to meet all the requirements of a demanding muting application
    Product family miniTwin4
    The smallest light curtain with the highest protection level, PL e
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Compact cross section (15 mm x 32 mm) with no dead zones
    • Cascadable twin stick design – sender and receiver in a single housing
    • Customized protective field heights in 60-mm increments from 120 mm to 1,200 mm
    • Typical scanning ranges 0 m ... 5 m
    • Intelligent, software-free configuration of external device monitoring (EDM) and reset function (RES)
    • M12, 5-pin device connection
TOP