Contact
Feedback

Emission monitoring in exhaust gas

Legal environment regulations require the continuous mon-itoring of certain pollutants and reference values. These regulations for emission monitoring are specific for each country. In many countries, emission measuring systems must be tested for suitability, e. g. in Europe in accordance with EN15267-3, or in the US in compliance with EPA standards. SICK’s product portfolio for emission monitoring provides complete solutions from one source. A specially developed CEMS package, the PowerCEMS100, measures CO, NOx, O2 and optionally SO2 and/or CO2.

  • Following product families can be used
    Efficient system for continuous emission monitoring in power plants
    • Cold-extractive analyzer system certified according to EN 15267 and EN 14181
    • Plug-and-play analyzer module with 24 V power supply
    • Control unit for displaying all measured values and status information on a monitor
    • External sensors can be connected via interfaces
    High-performance, future-proof CEMS for emission measurement
    • Cold/dry extractive analyzer system certified according to EN 15267 and EN 14181
    • Plug-and-play analyzer module with 24 V power supply
    • Control unit for displaying all measured values and status information on one monitor
    • External sensors can be connected via prepared interfaces
TOP