Encoder for angle detection at the aerial ladder

The angle and the position of the aerial ladder relative to the lower carriage must be known in order to realize repeating motion sequences. The AHS/AHM36 absolute encoder is the perfect sensor solution thanks to its compact and rugged design and the high repeatability.

  • Following product families can be used
    Flexible, smart, compact: Encoders for countless fields of application
    • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
    • Face mount/servo flange, blind hollow shaft
    • Rotatable male connector or cable connection
    • IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
    • Diagnostic functions
    • Stainless steel (Inox versions)
    • Enclosure rating up to IP67 or IP69K