Detecting obstacles and objects on the road

Detecting potholes, walls or flat obstacles along the route reduces the risk of accidents and increases productivity. 2D LiDAR sensors assist the driver or the automated guided vehicle with detecting inconspicuous obstacles and barriers, and perform their measurements reliably and with great accuracy even over large distances. Furthermore, they are rugged under harsh ambient conditions and their low power consumption minimizes the overall operating costs. An alternative solution for detecting obstacles under challenging conditions is the Visionary-B PS 3D snapshot camera. It actively warns the driver of possible dangerous objects or larger holes within the configurable 3D detection areas.

  • Following products can be used
    3D machine vision
    Visionary-B
    • Sub product family: Visionary-B PS
    • Description: 1 x sensor head, 1 x evaluation unit, 1 x Ethernet cable, assembly accessories
    • Working distance: 0.5 m ... 72 m
    • Integrated application: 3D driver assistance system for collision warning outdoors, image capturing option integrated
    • Detection angle: 120° x 75°
    Details
    Compare now
    Piece
    2D LiDAR sensors
    LMS1xx
    • Working range: 0.5 m ... 50 m
    • Aperture angle: 270°
    • Enclosure rating: IP67
    • Color: Gray (RAL 7032)
    • Integrated application: Field evaluation with flexible fields
    • Connection type: 1 x M12 round connector
    • Scanning frequency: 25 Hz, 50 Hz
    Details
    Compare now
    Piece
    2D LiDAR sensors
    LMS1xx
    • Working range: 0.5 m ... 50 m
    • Aperture angle: 270°
    • Enclosure rating: IP67
    • Color: Signal white (RAL 9003)
    • Integrated application: Field evaluation with flexible fields
    • Connection type: 1 x M12 round connector
    • Scanning frequency: 25 Hz, 50 Hz
    Details
    Compare now
    Piece