Level measurement during material handling

Level monitoring in silos is indispensable for ensuring smooth operation of storage systems. When they are overfilled, spillage occurs and material is lost. Removal of spilled material is costly and time consuming, and may only be possible when production has stopped. On the other hand, too little material can also lead to problems. That’s why the levels in storage systems have to be monitored. Either a vibrating level switch, an ultrasonic level sensor or a free-space radar sensor can be used for this purpose, depending on the ambient conditions.

  • Following product families can be used
    • Tough device design
    • Several housing materials and electrical outputs available
    • Immune to deposit formation
    • Commissioning without filling
    • Process temperature up to 250 °C
    • Very high repeatability
    • ATEX versions (1D/2D/1G/2G) available
    • Tube-extended version (LBV330) up to 6 m and rope extensions version (LBV320) up to 80 m available for vertical mounting

    • Compact sensor from 1" thread
    • Monoprobe design prevents bulk materials from sticking or jamming
    • Polished monoprobe for food applications
    • Commissioning without filling and medium calibration
    • Process temperature up to 250 °C
    • ATEX certifications (1D/2D/1G/2G) available
    • Tube extension variant (LBV331) up to 6 m and cable extension model (LBV321) up to 80 m available for vertical mounting
    • 80 GHz free-space radar with various antennas
    • Measuring range: up to 120 m
    • Process temperature: −40 °C ... +200 °C
    • Process pressure: −1 bar ... 20 bar
    • Process connection: thread, flange, special brackets
    • Housing: plastic (IP66 / IP67) or aluminum (IP66 / IP68)
    • With or without display and WPAN
    • Certificates: Ex d, Ex ia, Ex ta
    • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
    • Sensing range up to 8,000 mm
    • Display enables fast and flexible sensor adjustment
    • Immune to dirt, dust, humidity, and fog
    • Versatile interfaces including IO-Link available
    • Adjustable sensitivity
    • Non-contact measurement up to 3.4 m operating distance / 8.0 m scanning distance limit
    • Pressure resistant up to 6 bar
    • Converter protected by PVDF cover for increased resistance
    • 3-in-1: Continuous measurement, switching signal, and display
    • Analog output can be switched 4 mA ... 20 mA and 0 V ... 10 V
    • Process connector thread G 1 and G 2
    • IP67 enclosure rating
    • Simple operation, also via Connect+