Distance measurement for multiple slab handling during post production logistics

During automated handling of finished slabs, overhead machines require accurate distance-to-goods information in order to achieve proper gripper positioning. Reliable measurements ensure damage-free material handling process. The DT50-2 Pro distance sensor identifies the presence of objects and guarantees proper placement of finished products in the logistics area. Additionally, automated grippers, cranes and other overhead equipment also rely on mid-range distance sensors to prevent collisions between gantry cranes in the goods warehouse.

  • Following product families can be used
    • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
    • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
    • Different performance levels depending on the product and laser class
    • Various interfaces: Digital, analog or serial
    • Display with intuitive and consistent operating concept
    • Rugged zinc die cast housing
    • Wide operating temperature range from –30 °C to +65 °C