Automated flight make-up on cruise ships

The TiM781S 2D LiDAR sensor is equipped with both a protective field evaluation function and reliable measurement data streaming. The sensor is therefore suitable for human-robot collaboration on cruise ships as well as fully automated baggage loading. The TiM781S enables the bags of a large number of passengers to be transported efficiently and quickly. This both makes the work of the personnel easier and automates repetitive tasks on board.

  • Following product families can be used
    • Wide detection range: 0.05 m up to maximum 25 m
    • Certified according to ISO 13849
    • Low power consumption (typically: 4 W, maximum: 16 W)
    • Immediate commissioning and configuration via USB interface
    • Communication interface which combines intelligent field evaluation and measurement data output

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more