Collision protection for track-guided AGCs

Cost-effective mobile platforms used for transporting goods to people or in intralogistics must be productive and ensure the protection of staff. The compact and cost-effective scanGrid2 multibeam scanner is the perfect complement to a tracking system such as the OLS or MLS from SICK. The safe multibeam scanner with a horizontal scanning angle of 150° prevents the mobile platform from colliding with people or objects.

  • Following product families can be used
    • Detection of luminescent adhesive tape
    • Very high signal-to-noise ratio (~1:1,000)
    • 180 mm reading field (up to 3 lanes can be read)
    • Output of deviation from lane center point, lane width and read-out of barcodes
    • Able to withstand ambient light, contamination and gloss
    • Compensation for surface defects
    • Measurement accuracy: ± 1 mm
    • CANopen, RS-485 or IO-Link
    • The world’s first LiDAR multibeam scanner with safe solid state technology
    • Perfectly designed for the requirements of line-guided AGCs: PL c, 1.1 m scanning range, 150° scanning angle
    • Compact – only 43 mm high
    • Diagnostic data and clone function for configuration via the Safety Assistant app and the Safety Designer software
    • Detection of magnetic lines for line guidance
    • Detection of switches: Up to 3 lanes at a time
    • Resolution 1 mm, repeatability 1 mm
    • CANopen, Modbus RTU RS-485
    • Detection of control marks
    • IP65, IP67, IP68
    • Variants with measuring ranges of 100 mm to 1,000 mm
    • Integrated inertial measuring unit

Find the right safety solution with full service support

Download free white paper

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more