Identification of medical trolleys before transport in hospitals

Mobile platforms transport medicine in hospitals. In the process, the mobile robot moves under the medical cart and an RFH5xx RFID read/write device reads the RFID tag on the underside of the cart. Once the load has been uniquely identified, the mobile platform moves to the planned destination.

  • Following product families can be used
    • Reading and writing of transponders in accordance with ISO/IEC 15693
    • Types: M18, M30 and 40 x 40 mm
    • Read range: Up to 80 mm
    • IO-Link interface: COM3 data transmission rate (230.4 kBaud), process data size 32 bytes
    • Standard IO mode for operation as binary sensor
    • Rugged design in accordance with IP67
    • Ambient temperature: –25 °C to +80 °C

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more