Contact
Feedback

Measuring forklift height with wire draw encoders

The EcoLine wire draw encoder has a maximum measuring length of up to 10 m, perfect for positioning the height position of lifting equipment for automated guided vehicles. This wire draw encoder was especially designed to meet this industry’s high demands. EcoLine encoders are defined by a slim, lightweight design, high modularity and flexibility of mounting. Special rope output nozzles protect the sensors from damage caused by knocks and vibrations.

  • Following product families can be used
    Product family Compact
    Compact design - with integrated encoder
    • Measuring lengths from 2 m ... 5 m
    • Integrated measuring system
    • Compact housing (90 mm x 90 mm x 90 mm)
    • Incremental and absolute versions
    • High resolution
    Product family EcoLine
    Modular wire draw encoder in miniature design
    • Measured lengths: 1.25 m ... 10 m
    • Modular measuring system with a wide selection of interfaces/measuring lengths
    • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
    • Light yet shock-proof and temperature-resistant plastic housing
    • Analog interface with teach-in function at the encoder
TOP