Identification of test tubes and rack codes in the Multi Lane Analyzer

For the transport of test tubes, immunoassay analyzers have several transport paths of different lengths and sizes. In addition, the samples must be correctly identified, even at high line speeds. The CLV64x fixed mount barcode scanner easily masters these requirements: Thanks to its excellent dynamic focus reading, it decodes codes on test tubes and racks quickly and reliably. With a reading field of up to 840 mm, the CLV64x meets the high depth of field requirements of this application and enables simultaneous code reading on up to 40 transport lanes. Due to its small size, the G2F miniature photoelectric sensor is the optimal solution for triggering and presence detection in this application.

  • Following product families can be used
    • Ultra-thin housing for the tightest of installation spaces
    • BGS: Object detection starting from just 8 mm
    • Detection of objects from 0.1 mm in size
    • Reliable detection of jet-black, specular, transparent, and shiny objects
    • PinPoint LED
    • VISTAL® housing, steel mounting plates
    • Can be adjusted individually to OEM requirements
    • Dynamic focus adjustment enables extended depth of field
    • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
    • Enhanced SMART code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • Integrated LED bar graph
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet