Positioning workpiece carriers

Workpiece carriers transport components and assemblies over transfer lines and move them into position for the next work step with pinpoint accuracy. An IME inductive proximity sensor detects the presence of these carriers. Its trigger signal is used to control and activate the stopping cylinder at the relevant assembly station.

  • Following product families can be used
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing; plastic sensing face

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more