Contact
Feedback

Detecting workpiece carriers and checking presence of parts

The IQ06 and IQ10 inductive proximity sensors monitor workpiece carriers along the production line and signal the presence of a carrier to the pick-and-place robot. The ASIC technology from SICK ensures high accuracy of the effective sensing range. The large sensing range and flexible mounting options allow for significant flexibility in terms of machine design. Using an output signal switching device, the PowerProx MultiTask photoelectric sensor (WTT12) can signal the presence of parts on the workpiece carrier to the robot controller, even from greater distances.

  • Following product families can be used
    The new home of sensing range
    • Time-of-flight technology
    • Laser class 1, red and infrared light
    • Sensing range: 5 cm to 4 m
    • Very small background range: 6 mm
    • Switching frequencies of up to 1,000 Hz
    • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
    Small rectangular housings for use in industrial environments
    • Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
    • Extended sensing ranges: 2 mm to 8 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68
    • Temperature range: –25 °C to +75 °C
    • Tough VISTAL™ housing
    • Small version with 270° output state display

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

Robotics image
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

TOP