Contact
Feedback

Precise monitoring of unused film

Powerful machines in the bottle filling sector apply up to 60,000 labels every hour non-stop. In order to use up as much of the thin label material as possible, the roll being used must be measured precisely. The high resolution of the DT20 Hi displacement measurement sensor minimizes unused labels and optimally controls the flying roll change via a switching output.

  • Following product families can be used
    Product family DT20 Hi
    Reliable, accurate distance measurement up to 1 m
    • Four measuring ranges from 50 mm up to 1,000 mm
    • Very high linearity of up to ± 0.5 mm
    • CMOS receiving element makes accurate distance measurement possible regardless of color and gloss
    • Red light laser
    • Freely scalable analog and digital output
    • Display with intuitive menu navigation
    • Extended adjustments (e.g. averaging, external laser-off function, etc.)
TOP