Contact
Feedback

Safe process locking

Locking devices provide safety, enabling plants to be operated efficiently, and prevent unwanted machine downtimes. The TR10 Lock safety locking device and Flexi Loop safe sensor cascade offer connection technology with diagnostic capabilities and a performance level up to PL e. Used in conjunction with the Flexi Soft safety controller, Flexi Loop makes safe machine logic user-friendly and reduces wiring requirements with simple M12 cables.

  • Following product families can be used
    Product family TR10 Lock
    Tried-and-tested safety with advanced features – safety locking device with RFID monitoring
    • PL e for door and locking monitoring (EN ISO 13849)
    • 1,690 N locking force
    • RFID actuator with low or high coding level (EN ISO 14119)
    • Enclosure rating IP 67, IP 69K
    • Power to lock or power to release variants
    • Reliable series connection of safety outputs (OSSDs)
    • Four actuation directions
    • Flexi-Loop-ready
    Product family Flexi Loop
    Cost-saving and safe series connection with diagnostic function
    • Series connection of 32 sensors with up to 100 m per segment in compliance with performance level PL e
    • Compatible with sensors from all manufacturers
    • Detailed diagnostic information
    • Integrated standard inputs and outputs
    • Voltage supply for sensors is included
    • Unshielded standard cable featuring M12 connectivity
    • IP65 and IP67 enclosure rating
    • Intelligent accessories for field diagnostics and commissioning
TOP