Contact
Feedback

Detection of discrete mechanical positions

If discrete mechanical positions are detected, this enables complex blow modules to be handled easily on a blow carousel. Electronic cam switches are realized via rugged IQG inductive proximity sensors.

  • Following product families can be used
    Product family IQG
    Compact rectangular housings for use in harsh ambient conditions
    • Type: 40 mm x 40 mm
    • Extended sensing ranges: 20 mm to 40 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –25 °C to +85 °C
    • Plastic housing
    • Push-lock mounting system
    • Sensor head can be rotated in five directions
TOP