Contact
Feedback

Automated identification of objects

After the items are unloaded, they are subjected to identification which manifests the transfer of risk for the subsequent process steps. Automated systems with permanently installed high-speed bar code scanners or image-based code readers are used for high-volume facilities. SICK provides a complete range of high-performance scanners for virtually all types of bar codes to reduce manual intervention to a minimum.

  • Following product families can be used
    Product family ICR89x System
    Faster. More reliable. More brilliant.
    • Dual-line CMOS sensor for maximum bar code and OCR read rates
    • Maximum scanning frequency up to 30 kHz for high-resolution images (200 dpi) at up to 3.8 m/s
    • Large reading field of up to 1,200 mm
    • Ability to read all common 1D and 2D codes and postal codes
    • Five image output channels for OCR, video coding, archiving, and diagnostics
    • Parameter cloning for all components
    • Intelligent control standby mode
    • Industrial design – an external PC is not required
    Product family OPS
    A Clear Edge for Your Logistics
    • Maximum read rates and encoder performance thanks SMART+ decoder
    • Integrated interface for SICK diagnostics software
    • Can be connected to all other SICK system solutions for automated identification (= modular system approach)
    • 6-side read capability
    • Start-stop or tracking operation
    Product family Lector65x System
    Your objects are always in focus
    • Dynamic focus adjustment
    • Big depth of field in fix focus operation
    • Tracking function with MSC800
    • Integration into the network concept of the MSC800
    • JPEG image output in real time
    • 2 or 4 megapixel resolution along with a high image capture rate of up to 40 Hz
    • Highly versatile customer interfaces and protocols
TOP