Contact
Feedback

Optimizing system utilization

High throughput and problem-free material flow are important factors for success in every logistic process. The ability to detect, count and dimension cubic objects that are touching or in close proximity to one another enables the system throughput to be controlled and optimized, thereby maximizing the use of the conveying equipment.

  • Following product families can be used
    Product family VMS4x00/5x00

    When the actual size matters

    • Measurement accuracy up to 5 mm x 5 mm x 2 mm
    • Object sizes up to 5.500 mm x 1.600 mm x 1.100 mm
    • Conveying speeds of up to 4.0 m/s
    • Certified according to MID and NTEP (OIML)
    • Option of output as point cloud
    • Separation of metrologically relevant software and application-specific software
    • Dynamic scale value
TOP