Contact
Feedback

Collecting object dimension for package handling invoicing

In intralogistics, reliable object data is the foundation for an uninterrupted material flow and a trusting collaboration throughout the entire value-adding chain. The dimensions of a package determine the transport costs. The certified VMS4200/5200 volume measurement system accurately measures the height of the package down to 2 mm, virtually irregardless of size and color. Using the data collected in this way, invoices can be checked in real time and adjusted if necessary. The system can be combined with additional reading and weighing stations in many different ways.

  • Following product families can be used
    Product family VMS4x00/5x00

    When the actual size matters

    • Measurement accuracy up to 5 mm x 5 mm x 2 mm
    • Object sizes up to 5.500 mm x 1.600 mm x 1.100 mm
    • Conveying speeds of up to 4.0 m/s
    • Certified according to MID and NTEP (OIML)
    • Option of output as point cloud
    • Separation of metrologically relevant software and application-specific software
    • Dynamic scale value
TOP