Contact
Feedback

Safety throughout the conveyor system in tote conveying

Numerous standards and regulations govern the safety of operating personnel. SICK offers emergency stop pushbuttons and rope pulls that are proven components that conform to standards, thus ensuring protection against risks.

  • Following product families can be used
    Product family i110RP
    Safety protection over long distances
    • Rope lengths up to 30 m, with rope break and rope pull function
    • Metal housing with integrated rotary unlocking lever and tension display
    • Available with M20 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
    • Slow-action switching elements with four contacts
    • Complies to the standards EN ISO 13850 and IEC/EN 60947-5-5
    Product family ES21
    Quick, reliable emergency stop safety protection
    • Available either as a surface-mounted version with housing or as a built-in version (Ø 22 mm)
    • Built-in version for machine control panels with self-monitoring contacts between pushbutton and switching element
    • Surface-mounted version for direct mounting on different machines and systems
    • Variants with LED ring lighting
    • Optionally available with protective collar to prevent inadvertent actuation
TOP