Contact
Feedback

Remote control of diverters in package conveyor systems

CLV62x bar code scanners read the bar codes of loading equipment on belts. The bar code contains information on the next or final destination of the loading equipment, amongst other things. The belt's diverters are controlled according to the analysis of this information. The fieldbus module CDF600-2 makes line topologies possible. Using the built-in proxy operating mode in the CLV62x and the CDF600-2, only the CLV62x is visible for control and not the CDF600-2. This means that direct access to control of the bar code scanner is possible (GSD and GSDML configuration).

  • Following product families can be used
    Product family CDF600-2
    Simply easy to connect
    • Flexible mounting on all standard profiles
    • Flexible fieldbus connection for PROFIBUS DP and PROFINET (depending on type)
    • Code switch for setting node address and operating mode (depending on type)
    • LEDs for status and diagnostics
    • Plug-in electrical connections
    • Integrated configuration memory for connected sensors
    • Compact and flexible
    Product family CLV62x
    Powerful scanner – flexible use
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
TOP