Contact
Feedback

Measuring the conveying speed of a roller conveyor

The conveying speed is controlled using the measured values of a programmable incremental encoder. With its high resolution, the encoder ensures maximum repeatability. There are numerous versions available to accommodate nearly all mechanical and electrical interfaces.

  • Following product families can be used
    Product family AFS/AFM60 PROFINET
    Intelligent, powerful, precise
    • High-resolution 30-bit absolute encoder (18-bit singleturn and 12-bit multiturn)
    • Face mount flange, servo flange and blind hollow shaft
    • Connection type: 3 x M12 axial male connector
    • PROFINET-IO-RT interface
    • Less than 5 ms data update time
    • Round axis functionality
    • Alarms, warnings and diagnostics functions for speed, position, temperature, operating time, etc.
    • Status display via 5 LEDs

    Product family DFS60
    High-resolution, programmable encoder for sophisticated applications
    • Short installation depth
    • High resolution of up to 16 bits
    • Optional programming: Output voltage, zero pulse position, zero impulse width, pulse number and counting direction
    • Connection: Radial or axial cable outlet, M23 or M12 male connector, axial or radial.
    • Electrical interfaces: 5 V & 24 V TTL/RS-422, 24 V HTL/push pull, 5 V sin/cos 1 Vss
    • Mechanical interfaces: Face mount flange or servo flange, blind hollow shaft or through hollow shaft
    • Remote zero set possible
TOP