Contact
Feedback

Conveying and zone control without dynamic pressure

Conveyance with zero pressure accumulation ensures a controlled material flow, void of jams. The Individual zones It are controlled by MultiTask photoelectric sensors with or without a control unit. The photoelectric proximity sensors provide an optimal solution thanks to their minimal blind zone, low black/white shift and reliable detection of dark objects.

  • Following product families can be used
    Product family ZoneControl
    Zero pressure accumulation made easy
    • Three mounting types: mounting between the rollers (R/IR), mounting on the side frame (ZLM), or mounting above the belt (WLR)
    • Three types of logic: single feed, single feed with sleep function, block (slug) feed
    • Up to 50 ZoneControl solutions can be connected in series.
    • Fully animated simulation to ease selection and implementation
    • Standard cut lengths of 1 m (3 ft) or 2 m (6 ft)

TOP