Contact
Feedback

Automated tote identification with bar codes

Bar code scanners with reading fields optimized for intralogistics make it possible to integrate a track and trace function to control routing or assignment to a storage area. High read rates are achieved even under adverse conditions or when bar codes are partially damaged. SICK‘s family of scanners are available in a wide range of communication protocols to fulfill your needs.

  • Following product families can be used
    Product family CLV61x Dual Port
    The network professional
    • Straightforward PROFINET connection
    • Minimal cabling complexity thanks to line and ring topologies
    • PROFINET with integrated switch (Dual Port)
    • Optimal reading field for intralogistics applications
    • Compact design
    • USB interface
    • Adjustable scanning frequency of up to 1,000 scans per second
    Product family CLV61x
    Reliable Decoding, Simple Integration
    • Optimized reading field for intralogistics applications
    • Available with SICK CAN sensor network
    • Configuration with SOPAS, the configuration tool for all new SICK products
    • Available in different versions (CAN, Fieldbus) for use in almost any application
    • Adjustable scanning frequency of up to 1000 scans per second
    • Compact design
    Product family CLV62x
    Powerful scanner – flexible use
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
TOP